Skip to main content

Download Search Results (D1014441)

Issue Date : 02/27/2009

Category : IBIS/BSDL

SH7085 IBIS(At 3V) (R5S70850AN80FPV, R5S70850AD80FPV)



Product Name

R5S70850AN80FPV
R5S70850AD80FPV

Comments

Frequency/Voltage:80MHz/3.0 to 3.6V
Operating Temperature Range:-20 to 85,-40 to 85
Package:LQFP2020-144

Download

Product Name File Name File Size Download Link
SH7085 IBIS(At 3V) (R5S70850AN80FPV, R5S70850AD80FPV) ds70850a_3v.ibs 244,655 bytes (0.23 Mbytes) Download

End of content

Back To Top