Skip to main content

Download Search Results (D1014435)

Issue Date : 02/27/2009

Category : IBIS/BSDL

SH7149 R5M71491AYXXXFAV IBIS



Product Name

R5M71491AYXXXFAV

Comments

Frequency/Voltage:80MHz/4.5 to 5.5V
Operating Temperature Range:-20 to 75
Package:QFP1420-100

Download

Product Name File Name File Size Download Link
SH7149 R5M71491AYXXXFAV IBIS dm71491.ibs 178,114 bytes (0.16 Mbytes) Download

End of content

Back To Top