Download Search Results (D1014432)
Issue Date : 02/27/2009
Category : IBIS/BSDL
SH7085 IBIS(At 3V) (R5M70854ANXXXFPV, R5M70854ADXXXFPV)
Product Name
R5M70854ANXXXFPV
R5M70854ADXXXFPV
Comments
Frequency/Voltage:80MHz/3.0 to 3.6V
Operating Temperature Range:-20 to 85,-40 to 85
Package:LQFP2020-144
Download
| Product Name | File Name | File Size | Download Link |
|---|---|---|---|
| SH7085 IBIS(At 3V) (R5M70854ANXXXFPV, R5M70854ADXXXFPV) | dm7085xa_3v.ibs | 244,916 bytes (0.23 Mbytes) | Download |
Japan English