Download Search Results (D1014427)
Issue Date : 02/27/2009
Category : IBIS/BSDL
SH7286 IBIS(At 5V) (R5F72865N100FPV, R5F72866N100FPV, R5F72867N100FPV, R5F72865D100FPV, R5F72866D100FPV, R5F72867D100FPV)
Product Name
R5F72865N100FPV
R5F72866N100FPV
R5F72867N100FPV
R5F72865D100FPV
R5F72866D100FPV
R5F72867D100FPV
Comments
Frequency/Voltage:100MHz/4.5V to 5.5V
Operating Temperature Range:-20 to 85,-40 to 85
Package:LQFP2424-176
Download
| Product Name | File Name | File Size | Download Link |
|---|---|---|---|
| SH7286 IBIS(At 5V) (R5F72865N100FPV, R5F72866N100FPV, R5F72867N100FPV, R5F72865D100FPV, R5F72866D100FPV, R5F72867D100FPV) | df7286fp_5v.ibs | 328,881 bytes (0.31 Mbytes) | Download |
Japan English