Skip to main content

Download Search Results (D1014425)

Issue Date : 02/27/2009

Category : IBIS/BSDL

SH7286 IBIS(At 5V) (R5F72865N100FAV, R5F72866N100FAV, R5F72867N100FAV, R5F72865D100FAV, R5F72866D100FAV, R5F72867D100FAV)



Product Name

R5F72865N100FAV
R5F72866N100FAV
R5F72867N100FAV
R5F72865D100FAV
R5F72866D100FAV
R5F72867D100FAV

Comments

Frequency/Voltage:100MHz/4.5V to 5.5V
Operating Temperature Range:-20 to 85,-40 to 85
Package:LQFP2020-176

Download

Product Name File Name File Size Download Link
SH7286 IBIS(At 5V) (R5F72865N100FAV, R5F72866N100FAV, R5F72867N100FAV, R5F72865D100FAV, R5F72866D100FAV, R5F72867D100FAV) df7286fa_5v.ibs 328,884 bytes (0.31 Mbytes) Download

End of content

Back To Top