Download Search Results (D1014424)
Issue Date : 02/27/2009
Category : IBIS/BSDL
SH7286 IBIS(At 3V) (R5F72865N100FAV, R5F72866N100FAV, R5F72867N100FAV, R5F72865D100FAV, R5F72866D100FAV, R5F72867D100FAV)
Product Name
R5F72865N100FAV
R5F72866N100FAV
R5F72867N100FAV
R5F72865D100FAV
R5F72866D100FAV
R5F72867D100FAV
Comments
Frequency/Voltage:100MHz/3.0V to 3.6V
Operating Temperature Range:-20 to 85,-40 to 85
Package:LQFP2020-176
Download
| Product Name | File Name | File Size | Download Link |
|---|---|---|---|
| SH7286 IBIS(At 3V) (R5F72865N100FAV, R5F72866N100FAV, R5F72867N100FAV, R5F72865D100FAV, R5F72866D100FAV, R5F72867D100FAV) | df7286fa_3v.ibs | 327,375 bytes (0.31 Mbytes) | Download |
Japan English