Download Search Results (D1014420)
Issue Date : 02/27/2009
Category : IBIS/BSDL
SH7149 IBIS (R5F71494RN80FPV, R5F71494RD80FPV) Slim version (R5F71494AN80FPV, R5F71494AD80FPV)
Product Name
R5F71494RN80FPV
R5F71494RD80FPV
R5F71494AN80FPV
R5F71494AD80FPV
Comments
Frequency/Voltage:80MHz/4.5 to 5.5V
Operating Temperature Range:-20 to 85,-40 to 85
Package:LQFP1414-100
Download
| Product Name | File Name | File Size | Download Link |
|---|---|---|---|
| SH7149 IBIS (R5F71494RN80FPV, R5F71494RD80FPV) Slim version (R5F71494AN80FPV, R5F71494AD80FPV) | df71494.ibs | 178,114 bytes (0.16 Mbytes) | Download |
Japan English