Download Search Results (D1014419)
Issue Date : 02/27/2009
Category : IBIS/BSDL
SH7149 R5F71491RY80FAV IBIS
Product Name
R5F71491RY80FAV
Comments
Frequency/Voltage:80MHz/4.5 to 5.5V
Operating Temperature Range:-20 to 75
Package:QFP1420-100
Download
| Product Name | File Name | File Size | Download Link |
|---|---|---|---|
| SH7149 R5F71491RY80FAV IBIS | df71491.ibs | 178,114 bytes (0.16 Mbytes) | Download |
Japan English