Skip to main content

Download Search Results (D1014418)

Issue Date : 02/27/2009

Category : IBIS/BSDL

SH7146 IBIS (R5F71464RN80FPV, R5F71464RD80FPV) Slim version (R5F71464AN80FPV, R5F71464AD80FPV)



Product Name

R5F71464RN80FPV
R5F71464RD80FPV
R5F71464AN80FPV
R5F71464AD80FPV

Comments

Frequency/Voltage:80MHz/4.5 to 5.5V
Operating Temperature Range:-20 to 85,-40 to 85
Package:LQFP1414-80

Download

Product Name File Name File Size Download Link
SH7146 IBIS (R5F71464RN80FPV, R5F71464RD80FPV) Slim version (R5F71464AN80FPV, R5F71464AD80FPV) df71464.ibs 176,534 bytes (0.16 Mbytes) Download

End of content

Back To Top