Download Search Results (D1014412)
Issue Date : 02/27/2009
Category : IBIS/BSDL
SH7086 IBIS(At 3V)
Product Name
R5F70865AN80FPV
R5F70865AD80FPV
Comments
Frequency/Voltage:80MHz/3.0 to 3.6V
Operating Temperature Range:-20 to 85,-40 to 85
Package:LQFP2424-176
Download
| Product Name | File Name | File Size | Download Link |
|---|---|---|---|
| SH7086 IBIS(At 3V) | df7086xa_3v.ibs | 202,828 bytes (0.19 Mbytes) | Download |
Japan English