Download Search Results (D1014411)
Issue Date : 02/27/2009
Category : IBIS/BSDL
SH7085 IBIS(At 5V) (R5F70854AN80FPV, R5F70855AN80FPV, R5F70854AD80FPV, R5F70855AD80FPV)
Product Name
R5F70854AN80FPV
R5F70855AN80FPV
R5F70854AD80FPV
R5F70855AD80FPV
Comments
Frequency/Voltage:80MHz/4.5 to 5.5V
Operating Temperature Range:-20 to 85,-40 to 85
Package:LQFP2020-144
Download
| Product Name | File Name | File Size | Download Link |
|---|---|---|---|
| SH7085 IBIS(At 5V) (R5F70854AN80FPV, R5F70855AN80FPV, R5F70854AD80FPV, R5F70855AD80FPV) | df7085xa_5v.ibs | 214,233 bytes (0.20 Mbytes) | Download |
Japan English