Download Search Results (D1014440)
Issue Date : 02/27/2009
Category : IBIS/BSDL
SH7084 IBIS(At 5V) (R5S70840AN80FPV, R5S70840AD80FPV)
Product Name
R5S70840AN80FPV
R5S70840AD80FPV
Comments
Frequency/Voltage:80MHz/4.5 to 5.5V
Operating Temperature Range:-20 to 85,-40 to 85
Package:LQFP2020-112
Download
| Product Name | File Name | File Size | Download Link |
|---|---|---|---|
| SH7084 IBIS(At 5V) (R5S70840AN80FPV, R5S70840AD80FPV) | ds7084xa_5v.ibs | 175,631 bytes (0.16 Mbytes) | Download |
Japan English