Skip to main content

Download Search Results (D1014438)

Issue Date : 02/27/2009

Category : IBIS/BSDL

SH7083 IBIS(At 5V) (R5S70830AN80FTV, R5S70830AD80FTV)



Product Name

R5S70830AN80FTV
R5S70830AD80FTV

Comments

Frequency/Voltage:80MHz/4.5 to 5.5V
Operating Temperature Range:-20 to 85,-40 to 85
Package:TQFP1414-100

Download

Product Name File Name File Size Download Link
SH7083 IBIS(At 5V) (R5S70830AN80FTV, R5S70830AD80FTV) ds7083xa_5v.ibs 138,031 bytes (0.13 Mbytes) Download

End of content

Back To Top