Download Search Results (D1014437)
Issue Date : 02/27/2009
Category : IBIS/BSDL
SH7083 IBIS(At 3V) (R5S70830AN80FTV, R5S70830AD80FTV)
Product Name
R5S70830AN80FTV
R5S70830AD80FTV
Comments
Frequency/Voltage:80MHz/3.0 to 3.6V
Operating Temperature Range:-20 to 85,-40 to 85
Package:TQFP1414-100
Download
| Product Name | File Name | File Size | Download Link |
|---|---|---|---|
| SH7083 IBIS(At 3V) (R5S70830AN80FTV, R5S70830AD80FTV) | ds70830a_3v.ibs | 156,372 bytes (0.14 Mbytes) | Download |
Japan English