Download Search Results (D1014430)
Issue Date : 02/27/2009
Category : IBIS/BSDL
SH7084 IBIS(At 3V) (R5M70844ANXXXFPV, R5M70844ADXXXFPV)
Product Name
R5M70844ANXXXFPV
R5M70844ADXXXFPV
Comments
Frequency/Voltage:80MHz/3.0 to 3.6V
Operating Temperature Range:-20 to 85,-40 to 85
Package:LQFP2020-112
Download
| Product Name | File Name | File Size | Download Link |
|---|---|---|---|
| SH7084 IBIS(At 3V) (R5M70844ANXXXFPV, R5M70844ADXXXFPV) | dm7084xa_3v.ibs | 197,752 bytes (0.18 Mbytes) | Download |
Japan English