Skip to main content

Download Search Results (D1014421)

Issue Date : 02/27/2009

Category : IBIS/BSDL

SH7211 R5F72115D160FPV IBIS



Product Name

R5F72115D160FPV

Comments

Frequency/Voltage:160MHz/3.0 to 3.6V,1.4 to 1.6V
Operating Temperature Range:-40 to 85
Package:LQFP2020-144

Download

Product Name File Name File Size Download Link
SH7211 R5F72115D160FPV IBIS df7211x.ibs 200,351 bytes (0.19 Mbytes) Download

End of content

Back To Top