Download Search Results (D1014407)
Issue Date : 02/27/2009
Category : IBIS/BSDL
SH7083 IBIS(At 5V) (R5F70834AN80FTV, R5F70835AN80FTV, R5F70834AD80FTV, R5F70835AD80FTV)
Product Name
R5F70834AN80FTV
R5F70835AN80FTV
R5F70834AD80FTV
R5F70835AD80FTV
Comments
Frequency/Voltage:80MHz/4.5 to 5.5V
Operating Temperature Range:-20 to 85, -40 to 85
Package:TQFP1414-100
Download
| Product Name | File Name | File Size | Download Link |
|---|---|---|---|
| SH7083 IBIS(At 5V) (R5F70834AN80FTV, R5F70835AN80FTV, R5F70834AD80FTV, R5F70835AD80FTV) | df7083xa_5v.ibs | 138,032 bytes (0.13 Mbytes) | Download |
Japan English