Skip to main content

Download Search Results (D1014467)

Issue Date : 02/27/2009

Category : IBIS/BSDL

SH7619 R4S7619 IBIS



Product Name

R4S7619

Comments

Frequency/Voltage:125MHz/3.0V to 3.6V,1.71 to 1.89V
Operating Temperature Range:-20 to 85
Package:CSP1313-176

Download

Product Name File Name File Size Download Link
SH7619 R4S7619 IBIS sh7619.ibs 76,350 bytes (0.07 Mbytes) Download

End of content

Back To Top