Skip to main content

Download Search Results (D1014402)

Issue Date : 02/27/2009

Category : IBIS/BSDL

SH7043 HD6437043ACF IBIS (QFP2020-144Cu, Frequency/Voltage 16.7MHz/3.0V to 3.6V)



Product Name

HD6437043AVCF
HD6437041AVCF
HD6417041AVCF
HD6477043AVCF

Comments

Frequency/Voltage:16.7MHz/3.0V to 3.6V
Operating Temperature Range:-20 to 75
Package:QFP2020-144Cu

Download

Product Name File Name File Size Download Link
SH7043 HD6437043ACF IBIS (QFP2020-144Cu, Frequency/Voltage 16.7MHz/3.0V to 3.6V) 7043avcf.ibs 136,588 bytes (0.13 Mbytes) Download

End of content

Back To Top