Skip to main content

Download Search Results (D1014456)

Issue Date : 02/27/2009

Category : IBIS/BSDL

SH7043 HD6437043ACF IBIS (QFP2020-144Cu, Frequency/Voltage 28.7MHz/4.5V to 5.5V)



Product Name

HD6437043ACF
HD6437041ACF
HD6417041ACF
HD6477043ACF

Comments

Frequency/Voltage:28.7MHz/4.5V to 5.5V
Operating Temperature Range:-20 to 75
Package:QFP2020-144Cu

Download

Product Name File Name File Size Download Link
SH7043 HD6437043ACF IBIS (QFP2020-144Cu, Frequency/Voltage 28.7MHz/4.5V to 5.5V) sh7043ac.ibs 86,170 bytes (0.08 Mbytes) Download

End of content

Back To Top