Download Search Results (D1014403)
Issue Date : 02/27/2009
Category : IBIS/BSDL
SH7043 HD6437043A IBIS (QFP2020-144, Frequency/Voltage 16.7MHz/3.0V to 3.6V)
Product Name
HD6437043A(V)
HD6437041A(V)
HD6417041A(V)
HD6477043A(V)
Comments
Frequency/Voltage:16.7MHz/3.0V to 3.6V
Operating Temperature Range:-20 to 75
Package:QFP2020-144
Download
| Product Name | File Name | File Size | Download Link |
|---|---|---|---|
| SH7043 HD6437043A IBIS (QFP2020-144, Frequency/Voltage 16.7MHz/3.0V to 3.6V) | 7043avf.ibs | 136,473 bytes (0.13 Mbytes) | Download |
Japan English