Download Search Results (D1014455)
Issue Date : 02/27/2009
Category : IBIS/BSDL
SH7043 HD6437043A IBIS (QFP2020-144, Frequency/Voltage 28.7MHz/4.5V to 5.5V)
Product Name
HD6437043A
HD6437041A
HD6417041A
HD6477043A
Comments
Frequency/Voltage:28.7MHz/4.5V to 5.5V
Operating Temperature Range:-20 to 75
Package:QFP2020-144
Download
| Product Name | File Name | File Size | Download Link |
|---|---|---|---|
| SH7043 HD6437043A IBIS (QFP2020-144, Frequency/Voltage 28.7MHz/4.5V to 5.5V) | sh7043a.ibs | 104,830 bytes (0.09 Mbytes) | Download |
Japan English