Skip to main content

Download Search Results (D1014465)

Issue Date : 02/27/2009

Category : IBIS/BSDL

SH7618 HD6417618 IBIS



Product Name

HD6417618

Comments

Frequency/Voltage:100MHz/3.0V to 3.6V,1.4 to 1.5V
Operating Temperature Range:-20 to 75
Package:CSP1313-176

Download

Product Name File Name File Size Download Link
SH7618 HD6417618 IBIS sh7618.ibs 94,823 bytes (0.09 Mbytes) Download

End of content

Back To Top