Skip to main content

Download Search Results (D1014454)

Issue Date : 02/27/2009

Category : IBIS/BSDL

SH7042 HD6437042A IBIS (QFP2020-112, Frequency/Voltage 28.7MHz/4.5V to 5.5V)



Product Name

HD6437042A
HD6437040A
HD6417040A
HD6477042A

Comments

Frequency/Voltage:28.7MHz/4.5V to 5.5V
Operating Temperature Range:-20 to 75
Package:QFP2020-112

Download

Product Name File Name File Size Download Link
SH7042 HD6437042A IBIS (QFP2020-112, Frequency/Voltage 28.7MHz/4.5V to 5.5V) sh7042a.ibs 88,691 bytes (0.08 Mbytes) Download

End of content

Back To Top