Download Search Results (D1014400)
Issue Date : 02/27/2009
Category : IBIS/BSDL
SH7042 HD6437042A IBIS (QFP2020-112, Frequency/Voltage 16.7MHz/3.0V to 3.6V)
Product Name
HD6437042A(V)
HD6437040A(V)
HD6417040A(V)
HD6477042A(V)
Comments
Frequency/Voltage:16.7MHz/3.0V to 3.6V
Operating Temperature Range:-20 to 75
Package:QFP2020-112
Download
| Product Name | File Name | File Size | Download Link |
|---|---|---|---|
| SH7042 HD6437042A IBIS (QFP2020-112, Frequency/Voltage 16.7MHz/3.0V to 3.6V) | 7042avf.ibs | 117,581 bytes (0.11 Mbytes) | Download |
Japan English