Skip to main content

Download Search Results (D1014398)

Issue Date : 02/27/2009

Category : IBIS/BSDL

SH7042 HD6437042ACF IBIS (QFP2020-112Cu, Frequency/Voltage 28.7MHz/4.5V to 5.5V)



Product Name

HD6437042ACF
HD6437040ACF
HD6417040ACF
HD6477042ACF

Comments

Frequency/Voltage:28.7MHz/4.5V to 5.5V
Operating Temperature Range:-20 to 75
Package:QFP2020-112Cu

Download

Product Name File Name File Size Download Link
SH7042 HD6437042ACF IBIS (QFP2020-112Cu, Frequency/Voltage 28.7MHz/4.5V to 5.5V) 7042acf.ibs 92,056 bytes (0.08 Mbytes) Download

End of content

Back To Top