Skip to main content

Download Search Results (D1014399)

Issue Date : 02/27/2009

Category : IBIS/BSDL

SH7042 HD6437042ACF IBIS (QFP2020-112Cu, Frequency/Voltage 16.7MHz/3.0V to 3.6V)



Product Name

HD6437042AVCF
HD6437040AVCF
HD6417040AVCF
HD6477042AVCF

Comments

Frequency/Voltage:16.7MHz/3.0V to 3.6V
Operating Temperature Range:-20 to 75
Package:QFP2020-112Cu

Download

Product Name File Name File Size Download Link
SH7042 HD6437042ACF IBIS (QFP2020-112Cu, Frequency/Voltage 16.7MHz/3.0V to 3.6V) 7042avcf.ibs 134,004 bytes (0.12 Mbytes) Download

End of content

Back To Top