Skip to main content

Download Search Results (D1014450)

Issue Date : 02/27/2009

Category : IBIS/BSDL

SH7034 HD6437034A IBIS (QFP2020-112, Frequency/Voltage 20MHz/4.5V to 5.5V)



Product Name

HD6437034A
HD6417034(A)

Comments

Frequency/Voltage:20MHz/4.5V to 5.5V
Operating Temperature Range:-20 to 75
Package:QFP2020-112

Download

Product Name File Name File Size Download Link
SH7034 HD6437034A IBIS (QFP2020-112, Frequency/Voltage 20MHz/4.5V to 5.5V) sh7034a.ibs 120,396 bytes (0.11 Mbytes) Download

End of content

Back To Top