Skip to main content

Download Search Results (D1014451)

Issue Date : 02/27/2009

Category : IBIS/BSDL

SH7034 HD6437034A IBIS (QFP2020-112, Frequency/Voltage 12.5MHz/ 3.0V to 3.6V)



Product Name

HD6437034A(V)
HD6417034(A)(V)

Comments

Frequency/Voltage:12.5MHz/3.0V to 3.6V
Operating Temperature Range:-20 to 75
Package:QFP2020-112

Download

Product Name File Name File Size Download Link
SH7034 HD6437034A IBIS (QFP2020-112, Frequency/Voltage 12.5MHz/ 3.0V to 3.6V) sh7034av.ibs 127,718 bytes (0.12 Mbytes) Download

End of content

Back To Top