Skip to main content

Download Search Results (D1014448)

Issue Date : 02/27/2009

Category : IBIS/BSDL

SH7021 HD6437021S IBIS (TQFP1414-100, Frequency/Voltage 20MHz/4.5V to 5.5V)



Product Name

HD6437021S
HD6437020S
HD6417020(S)

Comments

Frequency/Voltage:20MHz/4.5V to 5.5V
Operating Temperature Range:-20 to 75
Package:TQFP1414-100

Download

Product Name File Name File Size Download Link
SH7021 HD6437021S IBIS (TQFP1414-100, Frequency/Voltage 20MHz/4.5V to 5.5V) sh7021s.ibs 106,854 bytes (0.10 Mbytes) Download

End of content

Back To Top