Skip to main content

Download Search Results (D1014449)

Issue Date : 02/27/2009

Category : IBIS/BSDL

SH7021 HD6437021S IBIS (TQFP1414-100, Frequency/Voltage 12.5MHz/3.0V to 3.6V)



Product Name

HD6437021S(V)
HD6437020S(V)
HD6417020(S)(V)

Comments

Frequency/Voltage:12.5MHz/3.0V to 3.6V
Operating Temperature Range:-20 to 75
Package:TQFP1414-100

Download

Product Name File Name File Size Download Link
SH7021 HD6437021S IBIS (TQFP1414-100, Frequency/Voltage 12.5MHz/3.0V to 3.6V) sh7021sv.ibs 127,024 bytes (0.12 Mbytes) Download

End of content

Back To Top