- Evaluation board with In-Circuit Debugger/Programmer (FoUSB-MON) –
demonstrates rich functionality of the M16C platform!
- Installation CD:
- Complete S/W development tool chain including IDE/GUI, compiler, linker,
assembler and debugger (Fully functional C compiler for R8C and an entry-level
C compiler for other M16C devices).
- Example projects that demonstrate peripheral functionality such as POR,
LVD, A/D, D/A, DMA, PLL, Data Flash/Virtual EEPROM, timers, ring oscillator,
etc.
- Complete electronic documentation: hardware, software and user's manuals,
application notes, quick-start guide and tutorials
- SKPxxxx-CL kits additionally contain a COMMSLITE communications expansion
board and additional sample code.
|