Overview
Description
The R-IN32M3 module comes with all the necessary hardware and software required for industrial Ethernet support, including PROFINET, EtherNet/IPTM and EtherCAT® protocol stack. Software updates can also be used to update protocol specifications, so you can always get products that meet the latest protocol specifications to market quickly.
- Software and Documents: Renesas R-IN32M3 Module Sample Package Rev.1.05 (ZIP | English, 日本語)
- Evaluation Board
Features
- Multi-protocol support for industrial Ethernet protocols PROFINET RT (MRP support), EtherNet/IP (DLR support) and EtherCAT
- Modbus TCP supported by host CPU control
- The protocol stack is built into the module and can be selected by specifying from the host CPU. (exclusive selection)
- 2-port RJ45 Ethernet connector, 100Mbp/s (full duplex). Built-in switches for a variety of network topologies
- Host CPU communication via SPI communication
- Various host CPU sample apps are available for reducing development effort
- EK-RA6M3/EK-RA6M4
- Synergy SK-S7G2
- RX66T
- RL78/G14 Fast Prototyping Board
- Log and configuration management via the “Management Tool” with integrated easy master capability
Comparison
Applications
Design & Development
Sample Code
Sample Code
Filters
|
||
---|---|---|
Type | Title | Date Date |
Sample Code |
[Software=RX Driver Package|V1.42;RA Flexible Software Package|v5.3.0],[Toolchains=CC-RX|V3.06.01;GNU Arm Embedded|V13.2;GNURX|V8.3.0.202311;GCC for Renesas RL78|4.9.2.202201]
ZIP
289.57 MB
日本語
Application:
Industrial
Compiler:
CC-RX, GNU ARM Embedded, GNURL78, GNURX
Function:
Application Example, Communication Interface, Evaluation Kit, Protocol, Software Package
IDE:
e2 studio
|
|
Sample Code |
ZIP
346.51 MB
日本語
Application:
Industrial
Compiler:
CC-RX, GNU
Function:
Communication Interface
IDE:
e2 studio
|
|
2 items
|
Boards & Kits
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Support
Support Communities
Support Communities
-
Step File -- R-IN32M3-Module
Hello, is there a 3D/STEP file for the R-IN32M3 modules? Best Regards
Nov 13, 2024 -
Firmware Update RA family
Hi, I am using RA6M4 MCU and I want to realize a firmware update via Ethernet, is that possible? Thank you [locked by: Herald (SWF) at 12:31 (GMT 0) on 1 Jul 2022]
May 4, 2022
FAQs
-
Which tools are available?
... Windows PC. The EtherCAT master functionality will be supported soon The tool helps to test the communication (and some parameters) via PC. In particular, it allows easy device configuration, firmware update and also offers a function to create a log file of all relevant parameters of the R-IN32M3 module.
Aug 19, 2020
Videos & Training
News & Blog Posts
Blog Post
Jan 14, 2021
|
Blog Post
Aug 15, 2020
|