• Standard T-Engine

CPU Board Lineup : Standard T-Engine

  Standard T-Engine
SH7727
T-Engine

SH7760
T-Engine
SH7780
T-Engine
External
view
Size
75mm x 120mm
CPU
on
the
T-Engine
board
SH7727
(SH3-DSP)

Operating frequency
96MHz

Various built-in peripheral devices such as USB and LCD controllers.
SH7760
(SH-4)

Operating frequency
200MHz

Built-in CAN, LCDC and USB
SH7780
(SH-4A)

Operating frequency
400MHz

Low power

Various interfaces such as PCI I/F
Application
PDA, POS terminal Telematics,
IVIS (in-vehicle information
system)
Amusements, Digital home appliances, Car navigation system
Memory
64MB SDRAM
8MB flash memory
64MB SDRAM
8MB flash memory
128MB DDR-SDRAM
16MB flash memory
I/F
PCMCIA I/F
LCD I/F
USB host I/F
eTRON I/F
Expansion bus I/F
Serial I/F
PCMCIA I/F
LCD I/F
USB host I/F
eTRON I/F
Expansion bus I/F
Serial I/F
PCMCIA I/F
LCD I/F
USB host I/F
eTRON I/F
Expansion bus I/F
Serial I/F
LAN I/F (with debug board)
IrDA I/F
LAN expansion board
Expansion FPGA board
LAN expansion board
Expansion FPGA board
Expansion FPGA board