RX78K0R Real-time OS for 78K0R
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
- Overview
- Documentation
- Downloads
- Design Support
Target Devices
- 78K0R
Overview
The RX78K0R provides an efficient real-time processing and multitask processing environment. It is a "real-time/multitask OS" which was developed with the goal of expanding the range of applications in the field of 78K0R microcontroller control devices. Since the RX78K0R is assumed to be used embedded in the execution environment, it is aware of being ROM-based and has been designed to be compact.
Features
- Conforms to the µITRON Ver. 4.0 Specification : As the architecture of the OS for embedded control, the RX78K0R has been designed to comply to the representative µITRON Ver. 4.0 Specification.
- Excellent portability : In order to support many execution environments, the hardware dependent processing necessary for the RX78K0R to execute processing has been extracted as user own coding portions and is provided as sample source files. In this way portability to many different execution environments has been improved and customization is easy.
- ROM-based implementation : Since the RX78K0R is a real-time/multitask OS assumed to be used embedded in the execution environment, it is aware of being ROM-based and has been designed to be compact. Also, out of all the service calls provided by the RX78K0R, since the system can be configured linking only the service calls used in the system by the user, a real-time/multitask OS can be configured which is compact and optimized for the user's needs.
- Supplied utilities : Configurator CF78K0R, Task debugger RD78K0R
Japan English