HI7700/4 Real-time OS for SuperH Family
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
- Overview
- Documentation
- Downloads
- Design Support
- Further Information
- About Agreement
- Features
- Components
- Operating Environment
- Processing Flow
- Functions
- Specifications
Kernel specifications
| Item | Specification |
| Specifications/Functions: |
|
| Scheduling types: | Priority basis type / Event-driven type |
| Target CPU: | SH-3, SH3-DSP, SH4AL-DSP *MMU is not supported. |
| Service call number: | 152 (Count xxx_yyy plus ixxx_yyy as one) |
| Maximum object number: | 1023 (Only the cycle handler and the alarm handler have 15 each) A maximum value can be selected with the configurator |
| Maximum Priority number: | 255, A maximum value can be selected with the configurator |
| Application operating mode: | All application programs are operated in priviledged mode |
| Performance (Time takes for a target task to be executed after the wup_tas is issued.): |
1.3 microseconds (SH73180@216MHz, cache enabled) |
| Kernel code size: | From 7.5K bytes to 46K bytes |
| Kernel data size: | Minimum 169 bytes |
Japan English


