HI7300/PX Real-time OS for SuperH Family
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
Target devices
SH4AL-DSP, SH-4A
Overview
Renesas Electronics Corp., has been participated in the TRON project up to this day since the project was established. [HI series OS] is a realtime operating system for the Renesas H8/SH microcomputers which is compliant with µITRON specifications.
The HI7300/PX is a real-time OS that incorporates the memory protect function compliant with the µITRON 4.0 Specification for Protect Function Extension. It realizes sure memory protection and highly reliable real-time processing.
Refer to the T-Engine Forum website for detailed information on the ITRON spescification and the µITRON specification.
T-Engine Forum Website
* T-Engine Forum holds the copyright on the μITRON Specification.
* TRON, ITRON, and μITRON do not refer to any specific product or products.
* The activities of TRON Association have been handed over to T-Engine Forum.
Japan English