Sound compression library [M3S-SEN-Tiny]
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
Sound compression library
Target devices
RL78 Family
RX600 Series
R8C Family
M16C Family M16C/Tiny Series
H8 Family H8/300H Tiny Series
Note:
Renesas provides evaluation versions of each MCUs free-of-charge. Please download the appropriate file here.
M3S-SEN-Tiny for the RL78 Family and RX Family are included with M3S-S2-Tiny. You can download the Application Notes and Sample Code from here.
Overview
M3S-SEN-Tiny (hereafter abbreviated SEN) is the sound compression library which just requres small memory.
We have the various lineup of MCUs which are suitable for use in applications such as single-function home appliances and compact industrial equipment, where the incorporation of more sophisticated functionality or the newest technology, with a negligible increase in cost, is desired. To support such development activities, Renesas offers software libraries with only the essential features for application, at low cost.
Use of SEN enables you to introduce sound compression functionality to your systems designed with the target MCUs. The sound compression algorithm specific to M3S-SEN-Tiny compresses sound data in compact size at high speed using the ADPCM technique (Adaptive Differential Pulse Code Modulation). For example, the library can effectively compress and save sound data inputted from the A/D converter and transmit sound data to another device in reduced size.
The compressed sound data can be expanded using the expansion library or the PC expansion utility tool. Both the library and the PC tool are included in the sound playback system M3S-S2-Tiny. So using this library with M3S-S2-Tiny allows you to easily configure sound recording and playback functionality in your application systems.
Japan English