Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Signal Processing Library is provided in both Floating and Fixed-Point format for representative MPUs and MCUs.

Target Devices

Overview

The signal processing library contains various primitive DSP functions such as FIR, IIR and FFT. There are different libraries offered on a variety of Renesas CPU families, tool chain and OS configurations. These functions are fine-tuned and optimized for various architectures.

This product provides the basic signal processing library (SPL) functions necessary for building signal processing applications using High-performance Embedded Workshop (HEW) that uses "C/C++ Compiler Package for SuperH Family" (SHC compiler) or any other appropriate environments (Eg: QNX, Wince etc). (See the conceptual image shown below.)

The signal processing library (SPL) is used in wafer positioning equipment, automobile application, Acoustic Echo Canceller (AEC), speech processing, Knock sensing, image processing and other applications. Speedy development as well as cost reduction of such devices can be achieved via a combination of Renesas microcontrollers, Renesas middleware, and Renesas development tools (compilers, debuggers, etc.).

SPL evaluation sample code is also available. For details, please refer to "Application Notes and Sample code".

SP Libraries are available in different configuration on different targets. They are as shown in the below block diagram.

Note

  • FFF - Input - Float, SPL Internal computation - Float, Output - Float
  • IFI - Input - Integer, SPL Internal computation - Float, Output - Integer
  • III - Input - Integer, SPL Internal computation - Integer, Output - Integer
  • The target blocks with solid line are completed or under development phase. But the blocks with dotted lines are to be done (TBD) and will be added in future.

Related Resources

Version Information

Signal Processing Library Software Ver.: V.2.00.00
Application Note Ver.: V.1.00.00
Released: Apr 09, 2010

Software Library
Sample software

Evaluation software tools
Evaluation software tools

Renesas Interactive
Online training

Renesas partners (Third Parties)
Partner products

ToolNews


End of content

Back To Top