Ultracompact TCP/IP protocol stack (high-speed version) [M3S-T4-Tiny]
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
Network software library - Ultracompact TCP/IP protocol stack [high-speed version]
Overview
M3S-T4-Tiny (hereafter abbreviated "T4") is the communication protocol software library for Renesas microcntrollers. It makes TCP/IP communication possible in an Ethernet-connected network for all types of equipment that incorporates Renesas microcntrollers. It has been developed based on the advanced version of TCP/IP protocol stack, or M3S-T3-Tiny (hereafter abbreviated "T3"), by altering its specifications to enable the Ethernet interrupt. Furthermore, since T4 can process TCP/IP at high speed, it helps to reduce functional implementations to a possible minimum, thereby enabling the user to realize a compact program size.
Note:
The free evaluation version of T4 for Renesas microcontrollers are available. Please download from here.
(The only difference between paid-for version and free evaluation version is the presence or absence of product assurance.)
This product supplies the basic TCP/IP functions that are needed when building network environments. (See the conceptual image shown below.)

Use of T4 enables network functions to be embodied in every system that incorporates the Renesas microcontroller easily with low cost.
High-quality, network-support embedded equipment such as Internet cameras, remote supervise/control systems and networking consumer electronics now find ever growing demands. Renesas microcontrollers, Renesas middleware and Renesas development tools (e.g., compilers, realtime OS and debuggers) used in combination help to realize prompt development and cost reduction for these pieces of equipment.
Furthermore, evaluation boards also are available that will help you start using T4 immediately. For details, please refer to Supported evaluation boards.
Target Devices
- SH-4 (applies only little-endian)
- SH-2A
- V850*
- RX600 Series
- RX200 Series*
- RL78 Family*
- R8C Family*
- H8S/2600 Seres
- M16C Family
*. Scheduled to be supported
Note
* The free evaluation version of T4 for the MCUs are available. Please download from here.
* The usable microcntrollers will be gradually added in the future.
Japan English