Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Network software library - Ultracompact TCP/IP protocol stack (for 16-bit microcontrollers) [standard version]

Target Devices

Overview

M3S-T2-Tiny (hereafter abbreviated T2) is the communication protocol software library which just requires small memory. It achieves a very compact program size by keeping the number of functions to a bare minimum. It also supports the H8/300H and M16C series of 16-bit microcontrollers. For details, please see "Operating environment".

This product provides the basic TCP/IP functions necessary for building network environments. (See the conceptual image shown below.)

Use T2 to embed network functions in any system that incorporates target microcontrollers easily and at low cost.

High quality, network capable embedded devices such as internet cameras, remote surveillance/control systems, and network capable consumer electronics are ever growing in demand. Speedy development as well as cost reduction of such devices can be achieved via a combination of Renesas microcontrollers, Renesas middleware, and Renesas development tools (compilers, real-time OS, debuggers, etc.).

T2-ready evaluation boards are also available. For details, please refer to "Supported evaluation boards".

Related Resources


End of content

Back To Top