T-Engine
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
- Overview
- Documentation
- Downloads
- Design Support
- Further Information
- Whats T-Engine?
- T-Kernel Supporting MCUs
- T-Engine Board
- Expansion Board
- Trademarks
- Development Kit
What's T-Engine
The T-Engine Project standardizes the hardware (T-Engine board) and real-time OS (T-Kernel) to support efficient development, and put a lot of effort into distribution of middleware.
Hardware Specifications
Outline of CPU Board Specifications
| Item | Standard T-Engine Specification | uT-Engine Specification |
|---|---|---|
| CPU | 32-bit CPU with MMU (Memory Management Unit) | 32-bit CPU with/without MMU |
| Board Size | 75mm x 120mm | 60mm x 85mm |
| RAM | Appropriate size | Appropriate size |
| Flash memory | Appropriate size | Appropriate size |
| eTRON I/F (SIM card connector) | 1ch | 1ch |
| LCD I/F | 1ch | - |
| Real-time Clock | 1ch calendar clock with battery backup | 1ch calendar clock with battery backup |
| PC Card I/F | PCMCIA TYPE II Slot x 1 | CF Card TYPE II Slot x 1 |
| USB Host I/F | Type A connector x 1ch | - |
| Serial I/O | Asynchronous serial transmission × 1ch :115.2kbps or more | Asynchronous serial transmission × 1ch :115.2kbps or more |
| Switches | 3-bit: ・Power ON/OFF ・NMI ・Reset | 4-bit: ・Power ON/OFF ・Reset ・Switch I/O x 2 |
| Sound chip (Sound CODEC) | Stereo-headphones-out: 2ch (L-ch and R-ch) Earphone/microphone: earphone-out × 1ch, microphone-in x 1ch | - |
| Extension bus I/F | T-Engine-compliant extension bus connector x 1Slot (140-pin) | T-Engine-compliant extension bus connector x 1Slot (140-pin) |
| Power connector (DC jack) | EIAJ RC-5320A connector | EIAJ RC-5320A connector (A power supply can also be supplied to a CPU board through the DC jack implemented on another board.) |
| MMC or SD card I/F | - | 1Slot |
| Applicable OS | T-Kernel | T-Kernel |
T-Kernel, the Standard OS for the T-Engine
The T-Kernel is based on the technology fostered through 20 years of research and development of the ITRON in the embedded application field, and was developed aiming to facilitate implementation of the advanced embedded-equipment functions required for a ubiquitous computing age, making itself a real-time OS of the new generation.
As for the conventional TRON projects, the T-Kernel inherits an open-architecture philosophy, with its source codes, not just specifications, published from a Web site. The T-Kernel is usable royalty-free under a disclosure system known as T-License. To apply for use or get more information about the T-Kernel, please visit the T-Engine Forum Web site (http://www.t-engine.org/).

Software Configuration of T-Engine
Japan English