Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

  • Overview


M3A-HS64G02 (SH7264 Optional board)

The M3A-HS64G02 is an optional board which can be connected to the M3A-HS64G50. The M3A-HS64G50 is suitable for developing the video input and music-playing applications.

Notice
This product does not come with the power supply and the development tools. Prepare the following items before using this optional board.
- SH7264 CPU board (M3A-HS64G50)
- SuperH RISC engine C/C++ Compiler Package
- E10A-USB emulator
- LCD module
This optional board cannot be connected to the SH7262 CPU board (M3A-HS62G50)

Product Information



Part number Overview Applicable CPU board
M3A-HS64G02 Optional board for graphic display M3A-HS64G50


Features



Comes with a video input interface, an audio interface, and an LCD module interface.
All PWM output pins and timer output pins are inserted into connectors to allowing for automotive meter or brightness-control application development.
Comes standard with CAN connectors, an IEBus™ connector, IIC connector, and an SD card slot.


Specifications



Item Specification
LCD
  • Flexible connectors for LCD module: 2 (see note)
  • MIL-spec connector for LCD module: 1 (30-pin)
Video signal input
  • Composite video pin (RCA connector): 1
  • S-video connector : 1
  • Video decoder IC (AK8851): 1
Audio
  • Stereo pin jack for audio output: 1
  • Audio optical connector: 1
  • Audio codec for audio output (AK4353): 1
SD card interface
  • SD card slot: 1
  • Includes a card power control IC
CAN
  • CAN connectors: 2
  • CAN driver IC (HA13721FP)
IEBus™
  • IEBus™ connector : 1
  • IEBus™ driver IC (HA12187FP)
UART
  • UART connector (TxD, and RxD only): 1
IIC
  • MIL-spec connector for connecting an external IIC interface: 1 (20-pin)
Switches
  • Key input switches: 16 (4 switches x 4 A/D inputs)
  • Interrupt switches: 2
Connectors
  • MIL-spec connector for PWM timer output: 1 (20-pin)
  • MIL-spec connector for timer output: 1 (20-pin)
LEDs
  • LED for timer output check: 14
Dimensions
  • 210 x 148 mm
  • Mounting form: PCB (4-layer, double-sided)
  • Number of boards: 1
Other
  • CD-ROM (User's Manual, Installation Manual, and sample program)
  • Release Note
  • AC adapter
    Prepare the following items (not included in this product)
    - SH7264 CPU board (M3A-HS64G50)
    - SuperH RISC engine C/C++ Compiler Package
    - E10A-USB emulator
    - LCD module

Note: A flexible connector for LCD module is for the TX09D14VM3CAA and TX09D55VM1CDA (LCD modules manufactured by Hitachi Displays, Ltd.).
When connecting other LCD module, MIL-spec connector for LCD module must be used.

Product Appearance



Exterior (Top view of the component side)
Exterior (Top view of the component side)


Exterior (Top view of the solder side)
Exterior (Top view of the solder side)


M3A-HS64G02 Block Diagram


M3A-HS64G02 Block Diagram

End of content

Back To Top