This product does not include power supply and development tools. It is necessary to prepare following items separately. - Power supply (5V, 1.5A, min.) - SuperH RISC engine C/C++ compiler package - E10A-USB
Product Information
CPU
Part Number
CPU Voltage
CPU mounting
SH7137
M3A-HS37G50
3.0 to 3.6V or 4.5 to 5.5V
Mounted on board directly
M3A-HS37 Features
The M3A-HS37 is a CPU board mounting SH7137 (SH-2 core, 80MHz operating, 100 pin version).
It is easy for evaluation of on-chip peripheral I/O and system extension.
All SH7137 I/O port are connected to extension connectors (*1) so that it is possible to develop the extension board for a variety of uses.
The H-UDI connector (14-pin) to which Renesas emulator E10A-USB (*2)can be connected is mounted on board.
(*1): Only through holes are available (*2): Optional item
M3A-HS37 Specifications
Item
Specification
Connector
H-UDI connector (36-pin / 14-pin)
RCAN connector(9-pin, D-sub connector)
Serial port connector (RS-232C, 9-pin, D-sub connector)
Extension connector *Only through holes are available
Power supply cable *Notice: It is necessary to prepare following items separately (These products are not included) - Power supply (5V, 1.5A min.) - SuperH RISC engine C/C++ compiler package - E10A-USB