M3A-0040
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
- Overview
Note: R8A66597FP is mounted on M3A-0040
R8A66597FP (USB ASSP) Utility Board M3A-0040
Feature
Utility boards equipped with the hardware needed USB communications including R8A66597FP and controlled D+/D- line impedance matching. Features two built-in PCB connectors (25-pin x 2-line) for a MCU board and split bus connections. Also equipped with 24MHz quartz-crystal oscillator, USB connector, test pin, bus mode selection switch and interface power supply change jumper switch.
Specifications
- Board size: 70 mm X 80 mm
- Supply power VDD (1.5 V), VIF (3.3 V or 1.8 V)
- Oscillation Frequency: f(XIN) = 24 MHz
- Interface: 50-pin Connector X 2
- possible to select separate bus mode or multiplex bus mode for R8A66597FP.
For details, Please refer to the following.
- Instruction Manual (PDF:228 KB)
Japan English