Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Target MCUs

V850 Microcontrollers

  • V850ES/DG2
    • µPD70F3320
  • V850ES/DJ2
    • µPD70F3325

Overview

This starter kit is for V850ES/Sx2 microcontrollers. A V850ES/Sx2 microcontroller is mounted on the board and supports application program downloading and real-time execution. User hardware parts such as digital I/O and analog signals can be connected to the board.

Features

  • Capability evaluations can be speedily executed by the adaption of the UPD70F3218GC
  • 384 KB on chip flash memory and 32 KB high-speed internal RAM
  • Equipped with a maximum of 84 I/O ports
  • Compact business card size

Related Resources


End of content

Back To Top