Tcl/Tk extension
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
- Overview
- Documentation
- Downloads
- Design Support
- Further Information
- Usage and a list of commands
- Basic sample programs
- Sample control program
Usage and a list of commands
The Console window of the High-performance Embedded Workshop permits Tcl/Tk programming to be performed in interpreter mode or script file load mode.
- Interpreter mode
Tcl/Tk commands are executed by entering them directly in the Console window.
- Script file load mode
A Tcl/Tk script file created beforehand is loaded and executed in the Console window.
During programming with Tcl/Tk, various commands supported in the High-performance Embedded Workshop environment can be used. By using Tcl/Tk and these commands in combination, it is possible to create GUIs that control the High-performance Embedded Workshop environment.
[Example of High-performance Embedded Workshop usable in Tcl/Tk]
- Execution relevance
- Download relevance
- Register relevance
- Memory relevance
- Assemble/Disassemble relevance
- Break relevance
- Trace relevance
- Coverage relevance
- Performance measurement relevance
- Script/log file relevance
- Map relevance
- Simulation configuration relevance
- Standard I/O and file I/O relevance
- Utility relevance
- Projects and Workspace relevance
The usable commands of the High-performance Embedded Workshop differ with the target MCU for which the simulator and emulator are used. For details on how to use, refer to Tcl/Tk Application Notes.
Japan English