Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Communication Methods

Communication methods depend on MCUs and their boot function.

MCU family
Embedded ROM
Boot Function
Programable through:
SuperH
Flash memory
Serial
On-board Programmer HS0008EASF5H
or
E8a (R0E00008AKCE00)*1
or
Serial (via the RS-232C transceiver)
RX
Flash memory
Serial
E1 (R0E000010KCE00)*1
or
E20 (R0E000200KCT00)*1
or
Serial (via the RS-232C transceiver)
R8C
Flash memory
Serial
E8a (R0E00008AKCE00)*1
or
Serial (via the RS-232C transceiver)
M16C
Flash memory
Serial
E8a (R0E00008AKCE00)*1
or
Serial (via the RS-232C transceiver)
H8SX
Flash memory
Serial
On-board Programmer HS0008EASF5H
or
E8a (R0E00008AKCE00)*1
or
Serial (via the RS-232C transceiver)
USB
Directly through the USB port of PC
H8S
Flash memory
Serial
On-board Programmer HS0008EASF5H
or
E8a (R0E00008AKCE00)*1
or
Serial (via the RS-232C transceiver)
USB
Directly through the USB port of PC
H8
Flash memory
Serial
On-board Programmer HS0008EASF5H
or
E8a (R0E00008AKCE00)*1
or
Serial (via the RS-232C transceiver)
740
QzROM
Serial
E8a emulator and IC Socket Board

*1: As the Flash Development Toolkit is revised, the E8a supported devices will be expanded. Please refer to the Target Devices.

 

Related Resources


End of content

Back To Top