Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Components

  • Flash Development Toolkit : 1 CD-R
    [Part No. : R0C00000FDW04R]

System Configuration

[Communication Methods of Flash Development Toolkit V.4 or later]

* E8a is E8 emulator's successor.

 

[Communication Methods of Flash Development Toolkit V.3 or before]

Operating Environments

  • Supported OS
    • 32-bit and 64-bit editions of Windows® 7
    • 32-bit editions of Windows Vista®
    • 32-bit editions of Windows® XP
  • Operating mode
    Boot mode, User programming mode, User boot mode

Hardware which include Flash Development Toolkit

Flash Development Toolkit is a programming software. Some hardware products come with this software while others require to purchase. So please check the table shown below when you start to consider purchasing.

Hardware
Components
Communicate with :
E8a Emulator*1
(R0E00008AKCE00)
- E8a Emulator
- Flash Development Toolkit
[Evaluation version*2]
PC
USB
User system
SCI
(without RS-232C transceiver)
On-board programmer
HS0008EASF5H*1 *3
- Adapter board
PC
RS-232C
User system
SCI
(without RS-232C transceiver)

*1. The E8a emulator and HS0008EASF5H support different MCUs. You can see target devices information here.
*2. Support for free evaluation boards are not provided at all. Nor will inquiries or questions about those boards be received. If you need some supports or you are writing to the final product, please be sure to purchase the product version.
*3. Programming soft is not included, please make sure to purchase the product version of Flash Development Toolkit.

Related Resources


End of content

Back To Top