MINICUBE2[QB-MINI2]
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
Overview
MINICUBE2 is a multi-function emulator (on-chip debugging + flash programming) which is small (48x48 mm2), light-weight, low priced. This single unit covers it all from debugging to mass production.
This product supports serial connection, JTAG connection is not supported. For details refer to the documents of the MCU you use.
Target Devices
- V850
- 78K0R
- 78K0
- 78K0S
Product package contents:
- Emulator main unit
- USB cable
- Target cable (for 16-pin and 10-pin)
- 78K0-OCD board
- Setup manual
* Software is not included. Purchase it separately.
Integrated Development Environment CubeSuite+ can be downloaded from HERE.
Supported software
To use MINICUBE2 download the following software.
Function overview
Supported functions vary depending on the target MCU. For details refer to the MINICUBE2 user's manual.
| Item | Description | |||
|---|---|---|---|---|
| V850E1, V850ES | 78K0R | 78K0 | 78K0S | |
| Connection | UART or CSI-H/S | Serial (TOOL0) | Serial (OCDxA/OCDxB) | Serial (X1, X2, INTP) |
| Software break | Available | |||
| Hardware break | Available (Execution address or data access) | Not available | ||
| Memory reference/modify during RUN | Available (Execution address or data access) | Not available | ||
| Realtime trace | Not available | |||
| Time measurement between Go/Stop | Available | |||
| Performance measurement | Not available | |||
| On-board programming | Available | |||
| Hot plug-in | Not available | |||
| Power supply | Available (3V or 5V) | |||
Japan English